Seam Sealed SMD
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 4-pad FW Series seam seal devices incorporate a ultra-miniature AT-cut crystal resonator housed in a standard 2.0 x 1.6mm ceramic package. These compact crystals are ideal for surface mounting in densely populated or small form-factor PCB applications.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Product Series | FW |
Family | Crystal |
Legacy PN | None |
Freq Range (MHz) | 16 to 66 |
Package Type | Ceramic Seam |
Package Size (mm) | 2.0 x 1.6 x 0.45 |
Pads | 4 |
Not Recommended | 0 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents