NPN, 80V, 2A, SOT223
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Darlington Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | NPN |
VCEO, VCES (V) | 80 |
IC (A) | 2 |
ICM (A) | 6 |
PD (W) | 2 |
hFE (Min) | 5000 |
hFE (@ IC) (A) | 0.5 |
hFE(Min 2) | 2000 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 900 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.4/0.4 |
VCE(sat) (Max.2) (mV) | 1130 |
fT (MHz) | 150 |