50A Low VF Bridge Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Forward VoltageDrop VF(V) | 0.93 |
TotalCapacitance CT (pF) | 400 pF |
MaximumAverageRectifiedCurrent IO (A) | 50 A |
Peak RepetitiveReverse VoltageVRRM (V) | 600 V |
Maximum Peak Forward Surge Current IFSM (A) | 500 A |
Maximum ReverseCurrent IR (µA) | 10 µA |