Diodes Incorporated — Analog and discrete power solutions
Back to Power Line Protection

LT4ME110A

SURFACE MOUNT UNIDIRECTIONAL AND BIDIRECTIONAL TRANSIENT VOLTAGE SUPPRESSORS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • For surface-mounted applications
  • Reliable low cost construction utilizing molded plastic technique.
  • Typical IR less than 1μA above 10V
  • Fast response time: typically less than 1.0ns for Uni-direction, less than 5.0ns for Bi-direction, form Volts to BV min
  • RoHS compliant
  • IEC6100-4-2, >30KV(air); >30KV(Contact).(Note 4)
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

AEC Qualified No
Configuration Single (Uni-Directional)
Breakdown VoltageVBR Min(V) 122 V
Reverse Standoff Voltage VRWM(V) 110 V
VESD IEC61000-4-2 Contact Discharge(kV) ±30 kV
Channel Input CapacitanceCT Typ (pF) 106 pF
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 177 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.5 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf