Automotive-Compliant 4-Bit Bidirectional Level Shifter with Automatic Sensing & Ultra Tiny Package
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The LXS0104Q is an automotive, 4-bit, dual-supply, automatic direction sensing level translator. The A and B ports are designed to track two different power supply rails, VCCA and VCCB respectively. This allows bi-directional translation between lower and higher logic signals. Each channel can be mixed and matched with different output types (open-drain or push-pull) and mixed data flows (transmit or receive) without intervention from the host.
When the OE pin is low, all I/Os are configurated to be in a high-impedance state. Power-off protection is implemented to prevent damaging current backflow through the device when it is powered down.
The LXS0104Q is available in TSSOP-14 and UQFN-12 packages where UQFN-12 is only 1.7 mm x 2.0 mm x 0.55 mm. The main benefit of this package is most apparent in small portable electronic devices, especially the space- constraint application. The operation temperature is specified from -40°C to +125°C.
Type | Auto-direction Voltage Translators |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Translation From (V) | 1.65 to 3.6 |
Translation To (V) | 2.3 to 5.5 |
Max Signal Rate | 24Mbps |
Bits Needed | 4 |
Prop Delay (ns) | N/A |
Ambient or Junction Temperature (°C) | -40 to 125 |
Auto-direction Voltage Translators Sensing? | Yes |