Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ VR (V) | 60 |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.95 |
MaximumAverageRectifiedCurrent IO (A) | 10 |
Maximum ReverseCurrent IR (µA) | 20 |
Peak ForwardSurge CurrentIFSM(A) | 150 |
Peak RepetitiveReverse VoltageVRRM (V) | 60 |
AEC Qualified | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2607 | 2023-02-22 | 2023-08-22 | Device End of Life (EOL) |
PCN-2552 | 2021-12-15 | 2021-12-15 | Add Product Ordering Information on Device Data Sheets for Select Lite-On Semiconductor (LSC) Brand Products |