Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Dual |
MaximumAverageRectifiedCurrent IO (A) | 10 A |
Peak RepetitiveReverse VoltageVRRM (V) | 45 V |
Peak ForwardSurge CurrentIFSM(A) | 125 A |
Forward VoltageDrop VF(V) | 0.7 V |
Maximum ReverseCurrent IR (µA) | 100 µA |
@ VR (V) | 45 V |