NRND = Not Recommended for New Design
NPN, 100V, 3A, TO252
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Yes |
---|---|
Category | Medium Power Transistor |
Compliance(Only Automotive supports PPAP) | Automotive |
fT (MHz) | N/A |
fT (MHz) | 3 |
hFE (min) | 25 |
hFE(@ IC) | 1 |
hFE (@ IC) (A) | 1 |
hFE(@ IC2) | 3 |
hFE (@ IC2) (A) | 3 |
hFE(Min 2) | 10 |
hFE (Min) | 25 |
IC (A) | 3 |
IC (A) | 3 |
ICM (A) | 5 |
ICM (A) | 5 |
PD (W) | 2.1 |
PD (W) | 2.1 |
Polarity | NPN |
Product Type | NPN |
AEC Qualified | Yes |
RCE(SAT) | N/A |
RCE(sat) (mΩ) | - |
VCE (SAT) (@ IC/IB) (A/m A) | N/A |
VCE (SAT) (@ IC/IB2) (A/mA) | - |
VCE (SAT)(Max.2) | N/A |
VCE (SAT)Max (mV) | 1200 |
VCE(SAT) (@ IC/IB) (A/mA) | 3, 375 |
VCE(sat) (@ IC/IB2) (A/mA) | - |
VCE(sat) (Max.2) (mV) | - |
VCE(sat) Max (mV) | 1200 |
VCEO, VCES (V) | 100 |
VCEO, VCES (V) | 100 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2644 | 2023-09-27 | 2023-12-27 | Lead Frame Type, Die Bond Process, Wire Bond Type and Mold Compound changes to enhance select TO-252 packaged automotive products |