Zener
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Single |
Power Rating(mW) | 200 |
Nom VZ (V) | 3 |
@ IZT (mA) | 5 mA |
IR (µA) | 9 µA |