Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable for AC-to-DC bridge full wave rectification for SMPS,LED lighting, Adapter, Battery charger, Home appliances, Office equipment, and Telecommunication application.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Maximum Reverse Current IR (μA) | 5 μA |
Forward VoltageDrop VF(V) | 1.3 V |
Maximum Peak Forward Surge Current IFSM (A) | 100 V |
Peak Repetitive Reverse Voltage VRRM (V) | 1000 V |
Maximum Average Rectified Current IO (A) | 3 A |
Reverse Recovery Time trr (ns) | 250 ns |