Diodes Incorporated — Analog and discrete power solutions

NIS5132 (NRND)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The NIS5132 is a self-protected resettable electronic fuse designed for consumer applications such as hard disk drive to industrial application to enhance system reliability against catastrophic and shutdown failures.
 
To support a wide range of demanding applications, the design has been optimized to operate over the supply range of 9.0V to 18V. For robustness and protections, the device integrates a low RDS(ON) NMOS buffer power device along with an under voltage lockout, overvoltage clamp, a current limit, a dv/dt control and a thermal shutdown circuits. The overvoltage circuit limits the output voltage without shutting the device down to allow the load to continue operating during over voltage. Thermal shutdown can be either latching type (NIS5132MN1) or auto-retry type (NIS5132MN2).

Feature(s)

  • 9.0 to 18V operating input voltage
  • Integrated NMOS power device with RDS(ON) of 30mΩ typical
  • Internal current limit - no external current sense resistor in load path
  • Under voltage lockout
  • Over voltage clamp (NIS5132MN1 and NIS5132MN2)
  • Thermal shutdown
  • -40°C to +150°C operating junction temperature
  • ESD ratings : HBM > 1500V; MM 200V
  • Small low profile U-DFN3030-10 packages
  • Lead-Free Finish; RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Hard drives
  • Mother board power management
  • Printer load power management

Specifications & Technical Documents

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity