NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Efficiency (%) | 96 |
---|---|
Frequency Typ (Hz) | 1200 |
HS RDS(ON) (mΩ) | 40 |
LS RDS(ON) (mΩ) | 30 |
MaximumInput Voltage (V) | 5.5 |
MinimumInput Voltage (V) | 2.5 |
Output Current (A) | 3.5 |
Output Voltage (V) | ADJ |
Quiescent Current Typ (mA) | 0.055 |
Shutdown Current Typ (µA) | 1 |
Type | Buck |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2723 | 2025-03-10 | 2025-09-10 | Product End of Life (EOL) |