Diodes Incorporated — Analog and discrete power solutions

PAM2812 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PAM2812 provides 4 regulated current sinks, capable of sinking up to 20mA current to accommodate 4 white °Cs. It requires no charge pump, has no noise and EMI, and significantly improves the efficiency in Li battery range. °C brightness can be control°C by EN PWM dimming techniques. The PAM2812 is available in TSOT26 package.

Feature(s)

  • Support up to 4 °Cs
  • °C sink current 20mA
  • Low Dropout Voltage
  • Low Quiescent Supply Current:330μA(typ)
  • No Noise and EMI
  • Shutdown Current Less than 1μA
  • Over Temperature Protection
  • Small Package: TSOT26
  • RoHS Compliant and Green Package

Application(s)

  • Mobile Phone
  • Digital Camera
  • PDA,MP3,MP4

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf