NRND = Not Recommended for New Design
2.5W Stereo Class D
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Anti-Sat | No |
---|---|
BTL | Yes |
Class-D or AB | D |
Compliance (Only Automotive Supports PPAP) | No |
Efficiency (%) | 87 |
Gain Max | 24 |
Gain Min | 24 |
Headphone Out | No |
IQ (mA) | 4 |
Maximum VDD (V) | 5.5 |
Minimum VDD | 2.5 |
Minimum VDD (V) | 2.5 |
Mono or Stereo | Stereo |
Power Limit | No |
Power/CH (W) @ THD=1% | 2.2 |
Power/CH (W) @ THD=10% | 2.7 |
PSRR | 70 |
AEC Qualified | No |
SE | No |
SNR | 86 |
Special Features | N/A |
Volume/ Gain | Fixed |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |