15W Stereo Class D with NCPL
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Minimum VDD (V) | 8 |
---|---|
Compliance (Only Automotive Supports PPAP) | No |
AEC Qualified | No |
Maximum VDD (V) | 18 V |
IQ (mA) | 16.5 mA |
Power/CH (W) @ THD=10% | 15 |
Power/CH (W) @ THD=1% | 12 |
Mono or Stereo | Stereo |
BTL | N/A |
SE | N/A |
Class-D or AB | D |
Power Limit | N/A |
Anti-Sat | N/A |
Headphone Out | N/A |
Efficiency (%) | 90 % |
Volume/ Gain | Fixed |
Gain Min | N/A dB |
Gain Max | 32 dB |
SNR | 90 dB |
PSRR | -65 dB |
Special Features | N/A |