NRND = Not Recommended for New Design
3.2W Mono Class D with Anti-Saturation and NCPL
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Anti-Sat | Yes |
---|---|
BTL | Yes |
Class-D or AB | D |
Compliance (Only Automotive Supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | Standard |
Efficiency (%) | 90 |
Gain Max | 18 |
Gain Min | N/A |
Headphone Out | No |
IQ (mA) | 4.2 |
Maximum VDD (V) | 5.5 |
Minimum VDD | 2.5 |
Minimum VDD (V) | 2.5 |
Mono or Stereo | Mono |
Power Limit | Yes |
Power/CH (W) @ THD=1% | 2.58 |
Power/CH (W) @ THD=10% | 3.19 |
PSRR | 95 |
AEC Qualified | No |
SE | No |
SNR | 95 |
Special Features | N/A |
Volume/ Gain | Fixed |