15W Stereo Class D with NCPL and SSM
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8106 is a 10W / ch stereo class-D audio amplifier with Spread-Spectrum modulation, which offers high-quality low THD+N, low EMI, and high PSRR
PAM8106 runs off of a 4.5V to 15V supply with high efficiency up to 92% to eliminate the heat-sink. With advanced EMI suppression by Spread-Spectrum Modulation (SSM) technology, PAM8106 requires only inexpensive ferrite bead filters for audio outputs while meeting EMC requirements for overall system cost reduction.
PAM8106 integrates Non Clipping Power Limit (NCPL) technology which adjust the gain and eliminate the output signal clip due to the over-level input signal. PAM8106 also offers low THD+N and protects the speaker from damage.
PAM8106 is fully protected against faults with short circuit protection and thermal shutdown as well as under-voltage and DC input protection.
The PAM8106 is available in a W-QFN5050-32 (Standard) package.
Minimum VDD (V) | 4.5 |
---|---|
Compliance (Only Automotive Supports PPAP) | No |
AEC Qualified | No |
Maximum VDD (V) | 15 V |
IQ (mA) | 15 mA |
Power/CH (W) @ THD=10% | 10 |
Power/CH (W) @ THD=1% | 8 |
Mono or Stereo | Stereo |
BTL | N/A |
SE | N/A |
Class-D or AB | D |
Power Limit | Yes |
Anti-Sat | N/A |
Headphone Out | N/A |
Efficiency (%) | 92 % |
Volume/ Gain | AGC |
Gain Min | N/A dB |
Gain Max | 32 dB |
SNR | 95 dB |
PSRR | 70 dB |
Special Features | N/A |