Automotive 18VPP output Peizo sounder driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8904Q is a piezo sounder driver designed for driving a ceramic/piezo sounder or speaker with 18Vpp from a 3V power supply. A programmable charge pump boost converter allows the PAM8904Q Vout to operate in 1X, 2X and 3X mode.
The boost converter operates at a fixed frequency of 1.0MHz and provides a 9V output with a minimum number of external components and can drive loads of up to 15nF. PAM’s unique drive technology ensures minimal inrush current, low EMI and high efficiency.
Minimum VDD (V) | 2.3 |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
AEC Qualified | Yes |
Maximum VDD (V) | 5.5 V |
IQ (mA) | 1 mA |
Power/CH (W) @ THD=10% | N/A |
Power/CH (W) @ THD=1% | N/A |
Mono or Stereo | Mono |
BTL | Yes |
SE | No |
Class-D or AB | D |
Power Limit | No |
Anti-Sat | No |
Headphone Out | No |
Efficiency (%) | N/A % |
Volume/ Gain | 3- Step |
Gain Min | N/A dB |
Gain Max | N/A dB |
SNR | N/A dB |
PSRR | N/A dB |
Special Features | Boost Converter Built-in |