NRND = Not Recommended for New Design
1.9W Mono Class-G with Integrated Boost Converter and Battery Tracking AGC
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8905 is a high efficiency Class-D audio power amplifier with an integrated boost converter. It drives up to 1.9W (1% THD+N) into an 8Ω speaker. With 85% typical efficiency, the PAM8905 helps extend battery life when playing audio. The built-in boost converter generates the voltage rail for the output stage. This provides a louder audio output than a stand-alone amplifier connected directly to the battery. It also maintains a consistent loudness, regardless of battery voltage. The PAM8905 features battery tracking AGC function which adjusts the Class-D gain to limit battery current at lower battery voltage. PAM8905 features DC input protection and all outputs are fully protected against output-to-output shorts. The PAM8905 is available in tiny WCSP12 (1.5mm x 2.0mm) packages. |
Anti-Sat | N/A |
---|---|
BTL | N/A |
Class-D or AB | D |
Compliance (Only Automotive Supports PPAP) | No |
Efficiency (%) | 85 |
Gain Max | 20 |
Gain Min | N/A |
Headphone Out | N/A |
IQ (mA) | 4 |
Maximum VDD (V) | 5.2 |
Minimum VDD | 2.8 |
Minimum VDD (V) | 2.8 |
Mono or Stereo | N/A |
Power Limit | N/A |
Power/CH (W) @ THD=1% | 3.2 |
Power/CH (W) @ THD=10% | 4 |
PSRR | -70 |
AEC Qualified | No |
SE | N/A |
SNR | 95 |
Special Features | N/A |
Volume/ Gain | AGC |