5A Schottky Barrier Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Designed to meet the stringent requirements of automotive applications, the device is ideally suited to be used as: polarity protection diodes, recirculating diodes, and switching diodes.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 5 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 60 V |
Peak ForwardSurge CurrentIFSM(A) | 150 A |
Forward VoltageDrop VF(V) | 0.67 V |
@ IF (A) | 5 A |
Maximum ReverseCurrent IR (µA) | 150 µA |
@ VR (V) | 60 V |
Reverse RecoveryTime trr (ns) | N/A ns |
TotalCapacitance CT (pF) | 500 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2629 | 2023-05-15 | 2023-11-15 | Device End of Life (EOL) - Automotive |
PCN-2478 | 2020-08-13 | 2021-06-06 | Additional Wafer Source (GFAB) |