16Gbps 2-Lanes/4-Channel ReDriver with Modern Standby Mode
The PI2EQX16934 is a multi-data rate, four differential channel ReDriver™. The device provides programmable linear equalization, and flat gain, by I2C Control, to optimize performance over a variety of physical mediums by reducing intersymbol interference.
The P2EQX16934 supports four 100Ω differential CML data I/Os and extends the signals across other distant data pathways on the user’s platform.
The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver, whereas the integrated linear amplifier/buffer circuitry provides flexibility with signal integrity of the signal after the ReDriver.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Channels | 4,4 |
Data Rate (Gbps) | 16 |
Lanes/Ports | 4,4 |
Output Swing Max (mV) | N/A |
Programming Interface(s) | I2C mode |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents