NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Pericom Semiconductor’s PI2EQX4401D is a low power, PCI-Express compliant signal re-driver. The device provides programmable equalization, amplifi cation, and de-emphasis by using 4 select bits, SEL[0:3], to optimize performance over a variety of physical mediums by reducing Inter-symbol interference. PI2EQX4401D supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, across a backplane, or extends the signals across other distant data pathways on the user’s platform.
The integrated equalization circuitry provides fl exibility with signal integrity of the PCI-express signal before the re-driver. Whereas the integrated de-emphasis circuitry provides
flexibility with signal integrity of the PCI-express signal after the ReDriver.
A low-level input signal detection and output squelch function is provided for both channels. Each channel operates fully independently. When a channel is enabled (EN_x=1) and operating, that channel's input signal level (on xl+/-) determines whether the output is enabled. If the input level of the channel falls below the active threshold level (Vth-) then the output driver switches off, and the pin is pulled to VDD via a high impedance resistor.
In addition to providing signal re-conditioning, Pericom’s PI2EQX4401D also provides power management Stand-by mode operated by a Bus Enable pin. A differential clock buffer is provided for test and other system requirements. This clock function is not used by the data channels.
Channels | 2 |
---|---|
Data Rate (Gbps) | 5 |
Lanes/Ports | 1 |
Output Swing Max (mV) | 1600 |
Programming Interface(s) | I2C, Pinstrap |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2505 | 2021-01-26 | 2021-07-26 | Device End of Life (EOL) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |