2.5/5.0Gbps 4-lane PCIe 2.0 ReDriver with Equalization & Emphasis
The PI2EQX5964 (or 5904) is a low power, PCIe® compliant signal redriver also suitable for other high speed serial signals such as serdes backplane and non protocol specific protocols. The device provides programmable equalization, amplification, and de-emphasis by using 8 select bits, to optimize performance over a variety of physical mediums by reducing Inter-symbol interference.
PI2EQX5964 supports eight 100W Differential CML data I/O’s between the Protocol ASIC to a switch fabric, across a backplane, or extends the signals across other distant data pathways on the user’s platform.
The integrated equalization circuitry provides flexibility with signal integrity of the PCI Express signal before the ReDriver™, whereas the integrated de-emphasis circuitry provides flexibility with signal integrity of the signal after the redriver.
In addition to providing signal re-conditioning, Pericom’s PI2EQX5964 also provides power management Stand-by mode operated by a Bus Enable pin.
Target markets for this ReDriver are networking, embedded, industrial, server and storage applications, including non-protocol- specific and high-speed signal applications.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Channels | 8 |
Data Rate (Gbps) | 2.5, 5 |
Lanes/Ports | 4 |
Output Swing Max (mV) | 1100 |
Programming Interface(s) | I2C, Pinstrap |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |