DisplayPort1.1 Redriver with Link Training Listener
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI2EQXDP101-A is a one Input and one Output DisplayPort™ ReDriver™ that support a maximum data rate of 2.7 Gbps through each channel, which results in a total of 10.8Gbps through-put. Output Level Swing and Output Pre-emphasis and number of active lanes are controlled by decoding the AUX command during link initialization. Also, utilizing the HPD signals from each DisplayPort port, the PI2EQXDP101-A can automatically enter power down state. Or, if the graphics driver is off and has no output signal, the PI2EQXDP101-A can automatically enter low power mode, even if an active monitor is attached.
Channels/In | 4 |
---|---|
Channels/Out | 4 |
Inputs | DP++ |
Ports/In | 1 |
Outputs | DP++ |
Ports/Out | 1 |
Speed (Gbps) | 2.7 |
Power Supply | 3.3, 3.3/1.2 |
Type | Redriver |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |