Diodes Incorporated
Back to PCI Express 讯号切换器

PI2PCIE2422 (Not Recommended for New Design (NRND))

NRND = Not Recommended for New Design

PCIe 2.0, 2-lane (4-Channel), Differential 2:1 Mux/DeMux with Bypass. Single Enable, 1.8V

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PI2PCIE2422 is an 8 to 4 channel differential multiplexer/demultiplexer featuring 8-channel passthrough. It supports two full PCI Express lanes at 5.0Gbps Gen II performance.

With the select control input low Port A connects to Port B, and Port C connects to port D for an 8-channel differential pass-though. When the select control input is high Port A connects to Port D, and Port B and Port C are in a high-impedance state. The mux/demux function is between Port A and Ports B or D as determined by the select input control.

Features

  • 8 Differential Channel SPST switch with Mux/DeMux option
  • PCI Express Gen II performance
  • Low Bit-to-Bit Skew: 10ps (between +/- signals)
  • Low Crosstalk: -15dB @ 3.0 GHz
  • Low Off Isolation: -26db @ 3.0 GHz
  • VDD Operating Range: +1.4V to +1.8V ±10%
  • ESD Tolerance >2kV HBM
  • Packaging (Pb-free & Green): 42-contact TQFN (ZH42)

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Configuration Mux, 2:1: 4-Differential Channel with Bypass
Differential Channels 4
Lanes 2
Type SPDT
Voltage 1.8

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)
PCN-2328 2018-04-12 2018-10-12 Device End of Life for tray packaging only