1:4 Mux/DeMux with Low Threshold Control Inputs
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3A114-A is a one-to-four bidirectional multiplier-demultiplier. Specifi ed over a wide operating power supply voltage of 1.8 to 3.3V, the PI3A114-A offer good signal linearity.
The PI3A114-A offers low-swing input voltage on the EN, S1 and S0 inputs allowing the device to operate at 3.3V, and pass 3.3V channel data, while being controlled from a 1.8V device.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Configuration | 1-Channel SP4T |
Differential Channels | N/A |
HotInsertion | 1 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 1 |
Type | SP4T |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents