3.3V 32-Bit Bus Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3B34X245 is a 3.3V, 32-bit, 2-port bus switch. Four enable signals (BEn) turn the switches on. The bus switch creates no additional propagational delay or additional ground bounce noise.
Configuration | 32-Channel, 1:1 |
---|---|
Differential Channels | N/A |
HotInsertion | 0 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 32 |
Type | N/A |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents