Diodes Incorporated
Back to PCI Express Signal Switch

PI3DBS12412A

12Gbps, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V

Product Description

The PI3DBS12412A is an 8 to 4 differential channel multiplexer/demultiplexer switch. This solution can switch multiple signal types up to data rate of 12Gbps. Using a unique design technique, Diodes Incorporated has been able to minimize the impedance of the switch such that the attenuation observed through the switch is minimal. The unique design technique also offers a layout targeted for Thunderbolt & SAS 3.0 signals, which minimizes the channel to channel skew as well as channel to channel crosstalk as required by high speed signals.

Features

  • 4 Differential Channel, 2:1 Mux/DeMux
  • Up to 12Gbps data rate for SAS 3.0 Application
  • Compatible with Thunderbolt signaling, 10.3125Gbps
  • 10Gbps Ethernet, USB 3.2 Gen 2
  • Bi-directional operation
  • 3dB Bandwidth: 11.3 GHz
  • Low Bit-to-Bit Skew, 1ps typ
  • Low channel-to-channel skew, 7ps typ
  • Low insertion loss: -1.4dB@5 GHz, -1.5dB@6 GHz
  • Return loss: -19.3dB@5 GHz, -17.3dB@6 GHz
  • Low Crosstalk: -30.5dB@6 GHz
  • Low Off Isolation: -17.1dB@6 GHz
  • Low power consumption -400µA typ
  • Supply Voltage 3.3V Î Industrial Temperature Range: -40oC to 85oC
  • ESD – 2KV Human Body Model (HBM)
  • Packaging (Pb-free & Green): 
    • 42-contact, TQFN (ZH42), 3.5x9mm
    • 40-contact, TQFN (ZL40), 3x6mm

Application

  • Routing high speed differential signals such as Thunderbolt
  • 10 Gigabit Ethernet
  • PCI-Express 3.0
  • SAS 3.0
  • USB 3.2 Gen 2

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Configuration Mux, 2:1: 4-Differential Channel
Differential Channels 2
Lanes 2
Type 2:01
Voltage 3.3

Technical Documents

Design tool model software

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2328 2018-04-12 2018-10-12 Device End of Life for tray packaging only