NRND = Not Recommended for New Design
DDR4, 12-Channel, Differential 2:1 Mux/DeMux 1.8V 2.5V, 3.3V
This 12-bit DDR3/DDR4 switch is designed for 1.8V/ 2.5V/ 3.3V supply voltage, POD_12, SSTL_12 and SSTL_15 signaling and CMOS select input signals. It is designed for DDR3 or DDR4 memory bus with speed up to 5Gbps. It supports DDR4 1600~4266 Mbps transfer rate. PI3DDR4212 has a 1:2 demux or 2:1 mux topology. All 2-bit channels can be switched to one of the two ports simultaneously with the SEL input. This device also allows all ports to be disconnected. PI3DDR4212 uses Diodes’ proprietary high speed switch technology providing consistent high bandwidth across all channels, with very little insertion loss, cross-talk, and bit to bit skew. It is available in 48-pin TFBGA 3x8x1mm package. The 48- pin version is pin compatible with CBTU24DD2/CBTV24DD2.
Analog or Digital? | Analog |
---|---|
Configuration | N/A |
Differential Channels | 12 |
HotInsertion | 0 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | N/A |
Type | N/A |
Voltage | 1.8-3.3 |