Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3EQX1012C is a low power, high performance 10.0 Gbps USB 3.1 Gen-2 Mux/DeMux ReDriver™ designed specifically for the USB 3.1 protocol.
The device provides programmable equalization, linear swing and flat gain to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI3EQX1012C supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform.
The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. Each channel operates fully independently. The channels’ input signal level de-termines whether the output is active.
The PI3EQX1012C also includes an automatic receiver detect function. The receiver detection loop will be active again if the corresponding channel’s signal detector is idle for longer than 7.3ms. The channel will then move to Unplug Mode if load not detected, or it will return to Low Power Mode (Slumber Mode) due to inactivity.
Channels | 4 |
---|---|
Data Rate (Gbps) | 10 |
Lanes/Ports | 2 |
Output Swing Max (mV) | 870 |
Programming Interface(s) | I2C, Pinstrap |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2426 | 2019-08-06 | 2020-02-06 | Device End of Life (EOL) |