3.3V, 12.5Gbps 4 channel SAS3 LINEAR ReDriver with Pin Strap and I2C control, FlowThrough pinout
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3EQX1204-C is a SAS3, 4 differential channels ReDriver. The device provides programmable linear equalization, output swing and flat gain, by either pin strapping option or I²C Control,
to optimize performance over a variety of physical mediums by reducing Inter-symbol interference. PI3EQX1204-C supports four 100-Ohm Differential CML data I/O’s and extends the signals across other distant data pathways on the user’s platform. The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver, whereas the integrated linear amplifier/buffer circuitry provides flexibility with signal integrity of the signal after the ReDriver.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Channels | 4 |
Data Rate (Gbps) | 12.5 |
Lanes/Ports | 4 |
Output Swing Max (mV) | 1000 |
Programming Interface(s) | I2C, Pinstrap |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2493 | 2020-12-28 | 2021-03-28 | Qualified Additional A/T Sites and Bill of Materials (BOM) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |