3.3V, 12Gbps 8 channel LINEAR SAS3, 10GbE, PCIe3, SATA3 Combo ReDriver with Pin Strap and I2C control, FlowThrough pinout
The PI3EQX12908A is a PCIe3, 10GE-KR, SAS3, 8 differential channels ReDriver. The device provides programmable linear equalization, output swing and gain, by either pin strapping option or I²C Control, to optimize performance over a variety of physical mediums by reducing Inter-symbol interference. The PI3EQX12908A supports eight 100-Ohm Differential CML data I/O’s and extends the signals across other distant data pathways on the user’s platform. The programmable settings can be applied easily via pins, software (I²C) or loaded via an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver. The PI3EQX12908A offers fully Linear Transfer function to fully comply with all PCIe 3, 10GE & SAS3 Link Training signals.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Channels | 8 |
Data Rate (Gbps) | 5,6,8,12 |
Lanes/Ports | 4 |
Output Swing Max (mV) | 1200 |
Programming Interface(s) | I2C, Pinstrap |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |