Diodes Incorporated — Analog and discrete power solutions
Back to Signal Integrity - ReDrivers™/Repeaters/Signal Conditioners

PI3EQX501BQ

3.3V, 5.0Gbps (Single-Channel) USB3.0 ReDriver with Equalization & Emphasis (AEC-Q-100 Qualified)

Description

The PI3EQX501BQ is a low power, high performance 5.0 Gbps signal ReDriver designed specifically for the USB 3.0 protocol.  The device provides programmable equalization and De-Emphasis to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference.   PI3EQX501BQ supports one 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform.  The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver.  A low-level input signal detection and output squelch function is provided. The channels’ input signal level determines whether the output is active. The PI3EQX501BQ also includes a receiver detect function.  
The receiver detection loop will be active again if the corresponding channel’s signal detector is idle for longer than 7.3mS.
The channel will then move to Unplug Mode if load not detected, or it will return to Low Power Mode (Slumber Mode) due to inactivity.

Features

  • USB 3.0 compatible
  • Full compliancy to USB 3.0 Super Speed standard
  • One 5.0Gbps differential signal pairs
  • Adjustable Receiver Equalization
  • 100Ω Differential CML I/O’s
  • Pin Configured Output Emphasis Control
  • Input signal level detect and squelch function
  • AECQ-100 Qualified
  • Automatic Receiver Detect
  • Low Power : 165mW
  • Auto "Slumber" mode for adaptive power management
  • Single Supply Voltage: 3.3V
  • Packaging: 8-Pin TDFN 2 x 2 mm

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
Channels 1
Data Rate (Gbps) 5
Lanes/Ports 1
Output Swing Max (mV) 1000
Programming Interface(s) Pinstrap

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents