Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

PI3EQX6801 (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

Pericom Semiconductor’s PI3EQX6801 is a low power, 1.5V/3.3V, 6.5Gbps, SATA/SAS signal ReDriver™. The device provides programmable equalization, to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference.

PI3EQX6801 supports two 100Ω Differential CML data I/O’s between the ProtocolASICtoa switchfabric,acrossabackplane, or to extend the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver.

A low-level input signal detection and output squelch function is provided for each channel. Each channel operates fully independently. When the channels are enabled (x_EN#=0) and operating, that channels input signal level (on xI+/-) determines whether the output is active. If the input signal level of the channel falls below the active threshold level (Vth-) then the outputs are driven to the common mode voltage.

Each lane can be powered-down if x_EN# =1, and when A_EN# and B_EN# are both high, the device enters a low power standby mode.

Features

  • Two 6.5Gbps differential channels
  • Output swing up to 1.2V pk-to-pk
  • SAS, SATA fully supported
  • Adjustable Receiver Equalization - 0 to 16 dB
  • 100Ω Differential CML I/O’s
  • Continuous step output swing adjustment
  • Continuous step output pre-emphasis control
  • Input signal level detect and squelch for each channel
  • OOB fully supported
  • Auto HDD Rate Detection for out swing/emphasis setting
  • Supply Voltage: 1.5V or 3.3V
  • Low Power, 162mW @ 1.5V (600 mV Swing)
  • Stand-by Mode – Power Down State: Current < 56 µA
  • HDD unplug power: 1.5mW
  • Auto Slumber Mode power: 22.5mW typical
  • Industrial Temperature Range -40 to 85°C
  • Packaging: 20-contact TQFN (4x4mm)

Applications

  • Server
  • Desktop
  • Data Storage/Workstation

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2328 2018-04-12 2018-10-12 Device End of Life for tray packaging only