6Gbps 4-Channel HDMI2.0 Limiting ReDriver/Dual Mode DisplayPort Level-Shifter (For new design, see PI3HDX1204D/C)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3HDX1204B1 is a ReDriver™ device suitable for HDMI 2.0 6.0 Gbps with programmable high equalization, output swing and de-emphasis control mode. The maximum EQ of the device is +22dB @ 6Gbps and it can deliver 2x better additive jitter performance compared to the traditional ReDriver devices. In addition, the device can support the Dual-Mode DisplayPort Level Shifter application for HDMI 2.0 compliant output signals. The device's EQ/SW/De-emphasis settings can be configured by the pin-strapping or the I2 C programming to optimize differential signal performance over various physical media.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Channels | 4 |
Data Rate (Gbps) | 6 |
Lanes/Ports | 4 |
Output Swing Max (mV) | 1300 |
Programming Interface(s) | I2C, Pinstrap |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |