6Gbps 4-Channel HDMI2.0 3-to-1 Active Mux with Linear Redriver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES™ PI3HDX231 is the HDMI 2.0 Linear ReDriver™ 3:1 Switch, supporting Data rate 6 Gbps per channel with 4096 x 2160 pixel resolution, color 12-bit YCbCr 4:2:2 format. Diodes Linear ReDriver technology can provide 2 times improved Jitter performance and the component placement flexibility between the source and sink devices. Non-blocking Channel link transparency can provide the mode setting easiness for Signal Integrity adjustment.
It works as a part of the signal conditioning ecosystem, designed to aid in the transmission and Digital Feedback Equalization (DFE) reception of high-speed digital signals.
It has both Pin and I2C programming mode for Ports selection, programmable termination resistors, Squelch detection for idle mode, DDC Switch and input/output voltage level selection.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Channels | 12,4 |
Data Rate (Gbps) | 6 |
Lanes/Ports | 12,4 |
Output Swing Max (mV) | 1200 |
Programming Interface(s) | I2C, Pinstrap |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents