Diodes Incorporated
Back to Analog Switches

PI3L500-A (Not Recommended for New Design (NRND))

NRND = Not Recommended for New Design

3.3V, 16-Bit to 8-Bit, Mux / DeMux Gigabit Ethernet LAN Switch (Single Enable) with LED Switching and Enhanced ESD Protection

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PI3L500-A is a 8-Channel 2:1 multiplexer/demultiplexer LAN Switch with Hi-Z outputs. Industry leading advantages include a propagation delay of less than 250ps, resulting from its low channel resistance and I/O capacitance. The device multiplexes differential outputs from a Gigabit Ethernet transceiver (PHY) device to one of two corresponding B1 or B2 outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew, high channel-tochannel noise isolation and is compatible with various standards, such as 10/100/1000 Base-T (Ethernet). Generally, this part can be used to replace mechanical relays in low-voltage LAN applications that interface a physical layer over CAT 5 or CAT 6 unshielded twisted pair cable through an isolation transformer.

Features

  • RON is 4Ω typical
  • Low bit-to-bit skew: 200ps
  • Low Crosstalk: –35dB @ 250MHz
  • Near-Zero propagation delay: 250ps
  • Switching speed: 9ns
  • Channel On capacitance: 10pF (typical)
  • Status Indicator LEDs Switched with Ethernet pairs
  • VCC Operating Range: +3.0V to +3.6V
  • Enhanced ESD Protection:
    • 8kV (contact)(1)
    • Switch pins: 1.1kV (machine model), 12kV (human body model)
  • >550 MHz bandwidth (or data frequency)
  • Packaging:
    • Pb-free and Green, 56-contact TQFN (ZF)

Applications

  • Dual Physical Layer Device sharing to one interface connector
  • Routes signals for 10/100/1000 Mbit Ethernet

Product Specifications

Product Parameters

Compliance(Only Automotive supports PPAP) Standard
Configuration Mux: Quad 4-Channel
Differential Channels 8
HotInsertion 0
Lanes N/A
OtherFeatures N/A
Rail-to-Rail 0
Signal Type Differential
Single Ended Channels N/A
Type SPDT
Voltage 3

Related Content

Packages

Applications

Technical Documents

Design tool model software

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2642 2023-09-05 2024-03-05 Device End of Life (EOL)
PCN-2328 2018-04-12 2018-10-12 Device End of Life for tray packaging only

FAQs

Related Application FAQs