NRND = Not Recommended for New Design
3.3V, 16-Bit to 8-Bit, Mux / DeMux Gigabit Ethernet LAN Switch (Single Enable) with LED Switching and Enhanced ESD Protection with Power Down Mode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3L720 is a 8-Channel 2:1 multiplexer/demultiplexer LAN Switch with Hi-Z outputs. Industry leading advantages include a propagation delay of less than 250ps, resulting from its low channel resistance and I/O capacitance. The device multiplexes differential outputs from a Gigabit Ethernet transceiver (PHY) device to one of two corresponding B or C outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew, high channel-tochannel noise isolation and is compatible with various standards, such as 10/100/1000 Base-T (Ethernet). The PI3L720 provides a Power Down input (PD), which can put the device into standby mode (PD=1) while mobile, eliminating an external power switch. Generally, this part can be used to replace mechanical relays in low-voltage LAN applications that interface a physical layer over CAT 5 or CAT 6 unshielded twisted pair cable through an isolation transformer.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Configuration | Mux: Quad 4-Channel |
Differential Channels | 8 |
HotInsertion | 0 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | N/A |
Type | SPDT |
Voltage | 3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |