Diodes Incorporated — Analog and discrete power solutions
Back to PCI Express Signal Switches

PI3PCIE2215 (Not Recommended for New Design (NRND))

NRND = Not Recommended for New Design

PCIe 2.0, 1-lane (2-Channel) Differential 2:1 Switch with Single Enable, 3.3V

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PI3PCIE2215 is a 4 to 2 differential channel multiplexer/demultiplexer switch. The PI3PCIE family of switch solutions is fully compliant with PCIe® signals at 5.0Gbps. Due to its low bit-to-bit skew, high channel-to-channel noise isolation and high bandwidth, this product is ideal for PCI Express switching.

Features

  • 2 Differential Channel, 2:1 Mux/DeMux
  • PCI Express® 2.0 Performance, 5.0Gbps
  • Pinout optimized for placement between two PCIe slots
  • Bi-directional operation
  • Low Bit-to-Bit Skew, 5ps max
  • Low Crosstalk: -26dB@5 GHz
  • Low Off Isolation: -20dB@5 GHz
  • VDD Operating Range: +3.3V
  • ESD Tolerance: 2kV HBM
  • Packaging (Pb-free & Green):
    • 28 contact TQFN (ZH)

Application

  • Switch a PCI Express® lane output between two PCI Express lane inputs

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Configuration Mux, 2:1: 2-Differential Channel
Differential Channels 2
Lanes 1
Type SPDT
Voltage 3.3

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)
PCN-2328 2018-04-12 2018-10-12 Device End of Life for tray packaging only