PI3SSD1914 is designed to work in ONFI applications for advanced SSD SKUs. The purpose of the PI3SSD1914 is to effectively demultiplex ONFI-4 NAND commands and write data to one of the NAND ports as shown in Figure 1. The device also multiplexes the ONFI-4 NAND bus on a particular ONFI-4 NAND port to allow a selected target NAND bus to be routed to the host controller for data reads as
shown in Figure 2. Each PI3SSD1914 mux/demux, four ONFI-4-compliant NAND ports with typical 12ns switching time and maximum
500ps propagation delay. The core of the PI3SSD1914 operates at a supply voltage of 2.5V to 3.6V while the I/O interface circuits operate with an independent supply voltage from 1.2V to 1.8V. The supply voltage can be further reduced to 2.375V (min) for 1.2V VDDIO applications.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Configuration | 4 to 1/1 to 4 |
Differential Channels | 0 |
HotInsertion | 0 |
Lanes | N/A |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 19 |
Type | SPQT |
Voltage | 1.2, 1.8 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents