Dual SPDT for USB 2.0 HS Compliance and Flow Through Pinout with 5V protection
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3USB102G is a single differential channel 2:1 multiplexer/ demultiplexer USB 2.0 Switch. Industry leading advantages include a propagation delay of 250ps, resulting from its low channel resistance and I/O capacitance. PI3USB102G is bidirectional and offers very little attenuation of high-speed signals. It is designed for low bit-to-bit skew, high channel-to-channel noise isolation and is compatible with various standards, such as High Speed USB 2.0 (480 Mb/s). The PI3USB102G offers over voltage protection for the Y+/Y- pins as per the USB 2.0 specification. With the chip powered on or off if Y+/Y- pins are shorted to VBUS (5V +/- 5%), M+/M- and D+/Doutputs are clamped to provide voltage protection for downstream devices. The PI3USB102G has a better Y+/Y- power-off leakage current with the voltage range of 0V to 5V versus 0V to 3.3V for the PI3USB102E.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Configuration | 1-Differential Channel 2:1 |
Differential Channels | 1 |
HotInsertion | 0 |
Lanes | 1 |
OtherFeatures | N/A |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | N/A |
Type | SPDT |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents