Diodes Incorporated — Analog and discrete power solutions
Back to Analog Switches

PI3USB103

Dual SPST USB 2.0 Switch with VBUS Short Protection.

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PI3USB103 is a single differential channel 2:1 multiplexer/ demultiplexer USB 2.0 Switch. Industry leading advantages include a propagation delay of less than 250ps, resulting from its low channel resistance and I/O capacitance. The device multiplexes differential outputs from a USB Host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew, high channel-to-channel noise isolation and is compatible with various standards, such as High Speed USB 2.0 (480 Mb/s). The PI3USB103 offers over voltage protection per the USB 2.0 specification. With the chip powered on or off, all I/O pins can withstand a short to Vbus. If VDD = 0V, the I/Os can still have signals present, and the signal will NOT leak through to VDD.

Features

  • USB 2.0 compliant (high speed and full speed)
  • RON is 3.0Ω typical @ VDD = 3.0V
  • Low bit-to-bit skew
  • Low Crosstalk: –33dB @ 480 Mbps
  • Off Isolation: –30dB @ 480 Mbps
  • Near-Zero propagation delay: 250ps
  • Channel On Capacitance: 6.0pF (typ)
  • VDD Operating Range: 3.0V to 3.6V
  • Data pin I/O ESD (pins 1, 2, 4, 5, 6, and 7): ±4kV contact per IEC61000-4-2 spec
  • -3dB BW of 1400MHz
  • I/O pins have over-voltage protection and can tolerate a short to Vbus
  • Packaging (Pb-free & Green): − 10-contact TQFN, 1.3mm x 1.6mm x 0.75mm (ZL10)

Application

  • Routes signals for USB 2.0
  • Hand-held devices

Product Specifications

Product Parameters

Compliance(Only Automotive supports PPAP) Standard
Configuration SPDT or 1:2 DeMux or 2:1 Mux
Differential Channels 1
HotInsertion 1
Lanes N/A
OtherFeatures Support for MHL
Rail-to-Rail 1
Signal Type Differential and Single Ended
Single Ended Channels 2
Type SPDT
Voltage 3.3

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents