USB 2.0 High-Speed (480Mbps) Switch with 5V Protection
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3USB221A is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (1.1 GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).
The USB221A offer over voltage protection for the D+/D- pins as per the USB2.0 specification. With the chip power on or off if D+/D- pins are shorted to Vbus(5V+/-5%), a less than 3.8V(typ) signal will transmit through 1D+/1D- and 2D+/2D1 output.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Analog or Digital? | Analog |
Configuration | 1 Differential Channel 2:1 |
Differential Channels | 1 |
HotInsertion | 0 |
Lanes | 1 |
OtherFeatures | N/A |
Rail-to-Rail | N/A |
Signal Type | Differential |
Single Ended Channels | No |
Type | SPDT |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2510 | 2021-02-26 | 2021-05-26 | Qualified Additional A/T Sites, Fab Site and Data Sheet Change |