Diodes Incorporated — Analog and discrete power solutions
Back to USB Switches

PI3USB4000A

Ultra-High Voltage Protection USB2 1:2 Mux/DeMux

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3USB4000A is a 2-to-1 differential channel multiplexer/demultiplexer switch. C0+/C0- pins can tolerate voltages up to 18V. Over-voltage protection (OVP) is implemented at 4.75V to immediately switch off the channels when over-voltage condition is detected. PI3USB4000A can pass USB2.0 signal with bandwidth 1GHz to maintain signal integrity and eye diagram open.

Feature(s)

  • Differential Bi-Directional 2:1 Mux/DeMux
  • Wide Input Voltage Range: 0V to 5.5V
  • Wide Bandwidth: 1GHz
    • Ultra-Low Con: 7pF
    • Ultra-Low Ron: 5Ω (typical)
  • Low Propagation Delay, 0.25ns typical
  • Low Off-Isolation, -30dB@240MHz
  • Low Crosstalk: -35dB@240MHz,
  • Low Power Consumption: 35µA typical
  • Wide Supply Voltage 2.7-5.5V
  • Supports 1.8V Logic on Control Pins
  • Protection Feature
    • Off-Protection for Current Leakage in Power-Down Mode
    • All I/O Pins are High Voltage Tolerance
      • C0+/C0- Tolerance to 18V
      • Lx+/- Tolerance to 6V
      • VDD Tolerance to 9V
    • Over-Voltage Protection when Vbus Short to C0-/C0+ When Device is Power-On and Enabled
  • ESD Protection On (C0+/-)
    • IEC61000-4-2
  • Wide Temperature Range: -40°C to 85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 10-contact, UQFN (ZUA10), 1.5x2mm, 0.5mm(H), 0.6mm pitch
    • 10-contact, UQFN (ZM10), 1.4x1.8mm, 0.55mm(H), 0.4mm pitch

Application(s)

  • Smart Phones
  • Type-C Applications
  • Tablets
  • NBs
  • PCs

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Standard
Analog or Digital? Analog
Configuration 1 Differential Channel 2:1
Differential Channels 1
HotInsertion No
Lanes 1
OtherFeatures N/A
Rail-to-Rail N/A
Signal Type Differential
Single Ended Channels No
Type SPDT
Voltage 3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availablity