Diodes Incorporated — Analog and discrete power solutions
U QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-QFN1520-10.png
Back to Analog Switches

PI3USB4000D

Ultra-High Voltage Protection USB 1:2 Mux/DeMux

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3USB4000D is a 2-to-1 differential channel multiplexer/demultiplexer switch. C0+/C0- pins can tolerate voltages up to 24V. Over-voltage protection (OVP) is implemented at 4.75V to immediately switch off the channels when over-voltage condition is detected. PI3USB4000D can pass USB2.0 signal with bandwidth 1GHz to maintain signal integrity and eye diagram open.

Feature(s)

  • Differential Bi-directional 2:1 Mux/DeMux
  • Wide Input Voltage Range: 0 to 5.5V
  • Wide bandwidth: 1GHz
  • Ultra-low Con: 7pF
  • Ultra-low Ron: 5Ω (typ)
  • Low Propagation Delay, 0.25ns typ
  • Low Off-Isolation, -30dB@240MHz
  • Low Crosstalk: -35dB@240MHz,
  • Low Power Consumption: 35µA typical
  • Wide Supply Voltage 2.7 to 5.5V
  • Support 1.8V Logic on Control Pins
  • Protection Feature
  • Off-protection for current leakage in power-down mode
  • All I/O pins are high voltage tolerance
  • C0+/C0- tolerance to 24V
  • Lx+/- tolerance to 6V
  • VDD tolerance to 6V
  • Over-voltage protection when Vbus short to C0-/C0+ when
    device is power-on and enabled
  • ESD Protection on (C0+/-)
  • IEC61000-4-2, 10kV
  • Wide Temperature Range: -40oC to 85oC
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change control
    (i.e. parts qualified to AEC-Q100/101/200, PPAP capable,
    and manufactured in IATF 16949 certified facilities), please
    contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    10-contact, UQFN (ZUA), 1.5x2mm, 0.5mm(H), 0.6mm
    pitch

Application(s)

  • Smartphones
  • USB-C applications
  • Tablets
  • NBs
  • PCs

Product Specifications

Product Parameters

Compliance(Only Automotive supports PPAP) Standard
Configuration USB2 or 1:2 MUX
Differential Channels 1
HotInsertion 1
Lanes 1
OtherFeatures 24V OVP
Rail-to-Rail 1
Signal Type Differential and Single Ended
Single Ended Channels 2
Type SPDT
Voltage 2.7 - 5.5

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC