Diodes Incorporated — Analog and discrete power solutions
U QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN ( ZUA10 ) MSL 1 PPF

U QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN ( ZUA10 ) MSL 1 PPF

U QFN1520 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. UQFN ( ZUA10 ) MSL 1 PPF

Back to Analog Switches

PI3USB4002AQ

Automotive Compliant, Ultra-High Voltage Protection USB 1:1 Mux/DeMux

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3USB4002AQ is a High voltage short and surge protector. C0+/C0- pins can tolerate voltages up to 24V. Overvoltage protection (OVP) is implemented at 4.75V to immediately switch off the channels when over-voltage condition is detected. PI3USB4002AQ can pass USB2.0 signal with bandwidth 1GHz to maintain signal integrity and eye diagram open.

Feature(s)

  • Differential Bi-Directional SPST Switch
  • Wide Input Voltage Range: 0V to 5.5V
  • Wide Bandwidth: 1GHz
  • Ultra-Low Con: 7pF
  • Ultra-Low Ron: 5Ω (typical)
  • Low Propagation Delay, 0.25ns (typical)
  • Low Off-Isolation, -30dB@240MHz
  • Low Crosstalk: -35dB@240MHz,
  • Low Power Consumption: 35µA (typical)
  • Wide Supply Voltage 2.7V-5.5V
  • Protection Feature
    • Off-Protection for Current Leakage in Power-Down Mode
    • All I/O Pins are High Voltage Tolerance
      • C0+/C0- Tolerance to 24V
      • L0+/- Tolerance to 6V
      • VDD Tolerance to 6V
    • Over-Voltage Protection when Vbus Short to C0-/C0+ When Device is Power-On and Enabled
  • ESD Protection On (C0+/-)
    • IEC61000-4-2, 10KV Contact Discharge; 15KV Air-Gap Discharge
  • Wide Temperature Range: -40oC to 125oC
  • Automotive Grade 1 Temperature Range: -40oC to 125oC
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The PI3USB4002AQ is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 10-contact, UQFN (ZUA), 1.5x2mm, 0.5mm(H), 0.6mm pitch

Application(s)

  • Smart Phones
  • USB-C Applications
  • Tablets
  • NBs
  • PCs

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP) Automotive
Configuration USB2, 1:1 MUX
Differential Channels 1
HotInsertion 1
Lanes 1
OtherFeatures 24V OVP
Rail-to-Rail 1
Signal Type Differential and Single Ended
Single Ended Channels 2
Type SPST
Voltage 2.7 - 5.5

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availablity