NRND = Not Recommended for New Design
3.3V to 2.5V / 2.5V to 1.8V, 8-Bit, 2-port, Low Voltage Translator Bus Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3VT series of logic circuits are produced using the Company’s advanced submicron CMOS technology, achieving industry leading performance.
The PI3VT3245-A is a 2.5V or 3.3V 8-bit, 2-port bus switch designed with a low On-Resistance (5Ω). The switches are turned ON or enabled by the Bus Enable (BE) input signal. Given a 3.3V supply and an input voltage of 3.3V, the switch translates to an output voltage of 2.5V. Similarly, when operated with a 2.5V supply and given 2.5V inputs, the device translates the outputs to 1.8V.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Translation From (V) | 3.3 to 2.5 |
Translation To (V) | 2.5 to 1.8 |
Max Signal Rate | 200Mbps |
Bits Needed | 8 |
Auto Direction Sensing? | No |
Shift | Down Only |
Prop Delay (ns) | 0.25 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |