3.3V to 2.5V / 2.5V to 1.8V, 16-Bit, 2-port, Low Voltage Translator Bus Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Translation From (V) | 3.3 to 2.5 |
Translation To (V) | 2.5 to 1.8 |
Max Signal Rate | 200Mbps |
Bits Needed | 16 |
Auto Direction Sensing? | No |
Shift | Down Only |
Prop Delay (ns) | 0.25 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents