Diodes Incorporated — Analog and discrete power solutions
TQFN 52

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

TQFN-52.png
Back to HDMI / DVI / MHL / DisplayPort Switches

PI3WVR13612

8.1Gbps 4-Lane DP 1.4/ HDMI 2.0 Switch

Description

PI3WVR13612 is a multi-standard video switch wide voltage range capability. It supports DisplayPort 1.3/1.4, HDMI2.0 standards. PI3WVR13612 also switches AUX, DDC, and HPD signals. 

PI3WVR13612 can pass high-speed signals up to 1.2V peak-to-peak differential with a common-mode voltage from 0 to 3.4V.  The wide voltage range allows DC-coupled multi-standard operation.  Eliminating AC coupling capacitors saves board space and improves signal integrity for dense PCB designs.

Feature(s)

  • DisplayPort 1.3/1.4, HDMI 2.0 Electrical Standard Compatible
  • 4-Lane, 1:2 and 2:1 Switches that Support RBR, HBR1, HBR2, and HBR3
  • Data Rate: 8.1 Gbps for High-Speed Channels
  • 1-Channel 1:2 and 2:1 switches for HPD Signal
  • Differential Switch Matrix for DP AUX an HDMI DDC
  • Supports 720 Mbps high-speed DP AUZ
  • -1.6 dB Insertion Loss for high-speed channels @4.05 GHz
  • -3 dB Bandwidth for high-speed channels: 7 GHz
  • Return loss for high-speed channels @ 4.05 GHz: -11 dB
  • Low Crosstalk for high-speed channels: -35 dB@ 4.05 GHz
  • Low Off Isolation for high-speed channels: -20dB@ 4.05 GHz
  • Low channel-to-channel skew, 35ps max
  • Low Bit-to-Bit Skew, 5ps typ (between '+' and '-' bits)
  • VDD Operating Range: 3.3V +/-10%
  • ESD Tolerance: 1.5kV HBM
  • Packaging (Pb-free & Green): 52-pin TQFN (ZL)

Application(s)

  • NP PC
  • Monitors
  • Docking
  • Graphics cards
  • AIO PC
  • Desktop PC
  • Video displays
  • Routing of DisplayPort and HDMI signals with low signal attenuation between source and sink.

Product Specifications

Product Parameters

Analog or Digital? Analog
Configuration 1:2/2:1 Mux/Demux
Differential Channels 8,4
HotInsertion N/A
Lanes 8,4
Signal Type Differential
Single Ended Channels N/A
Type SPDT
Voltage 3.3
Ambient or Junction Temperature (°C) 0 to 105

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Our HDMI & DisplayPort switches are targeted for high resolution video networks that are based on DVI/HDMI/DP standards and TMDS signal processing. 

USB 3.2 with Power Delivery over USB Type-C (whitepaper)

Request Documents