DP/HDMI 1:3 De-Multiplexer Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
PI3WVR31313A has two passive output port1 and port2, one active (DP to HDMI) output port3. Passive output ports support DP1.2 at 5.4Gbps. Active port3 support HDMI1.4b at 3.4Gbps. All three output ports support auto port priority selection. Input port accepts DP1.2 and DP++ signals associated with output ports as described below.
Analog or Digital? | Digital |
---|---|
Configuration | Demux, 1:3: 4-Differential Channel; 2 Passive DP, 1 Active HDMI |
Differential Channels | 4 |
HotInsertion | N/A |
Lanes | 4 |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | N/A |
Ambient or Junction Temperature (°C) | -40 to 85 |
Type | SPDT |
Voltage | 3.3 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2436 | 2019-11-14 | 2020-05-14 | Device End of Life (EOL) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |